(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
· One size fits all screw blade adjustable in 1 mm increments.
· SS400 equivalent is used for the blades. Continuous winding realizes smooth transportation.
· Can wind both clockwise and counterclockwise.
[Outer Diameter Tolerance] ±3
[Pitch Tolerance] ±7%
[Inner Diameter Tolerance] 0 to +3 (Inner Diameter 34 to 76.3), 0 to +4 (Inner Diameter 89.1 to 114.3)
Part Number |
---|
SS400-T4.5-[71-80/1]-P50-34-L[150-1500/1]-[L,R] |
SS400-T4.5-[71-90/1]-P60-[34,42.7]-L[180-1500/1]-[L,R] |
SS400-T4.5-[71-100/1]-P70-[34,42.7,48.6]-L[210-1500/1]-[L,R] |
SS400-T4.5-[71-110/1]-P80-[34,42.7,48.6,60.5]-L[240-1500/1]-[L,R] |
SS400-T4.5-[81-120/1]-P90-[34,42.7,48.6,60.5]-L[270-1500/1]-[L,R] |
SS400-T4.5-[91-130/1]-P100-[34,42.7,48.6,60.5,76.3]-L[300-1500/1]-[L,R] |
SS400-T4.5-[101-140/1]-P110-[42.7,48.6,60.5,76.3]-L[330-1500/1]-[L,R] |
SS400-T4.5-[111-180/1]-P120-[42.7,48.6,60.5,76.3,89.1,101.6]-L[360-1500/1]-[L,R] |
SS400-T4.5-[121-130/1]-P85-[42.7,48.6,60.5,76.3]-L[255-1500/1]-[L,R] |
SS400-T4.5-[121-160/1]-P115-[42.7,48.6,60.5,76.3,89.1]-L[345-1500/1]-[L,R] |
SS400-T4.5-[121-190/1]-P130-[42.7,48.6,60.5,76.3,89.1,101.6]-L[390-1500/1]-[L,R] |
SS400-T4.5-[131-140/1]-P95-[48.6,60.5,76.3]-L[285-1500/1]-[L,R] |
SS400-T4.5-[131-170/1]-P125-[48.6,60.5,76.3,89.1]-L[375-1500/1]-[L,R] |
SS400-T4.5-[131-200/1]-P140-[48.6,60.5,76.3,89.1,101.6,114.3]-L[420-1500/1]-[L,R] |
SS400-T4.5-[141-150/1]-P105-[48.6,60.5,76.3]-L[315-1500/1]-[L,R] |
SS400-T4.5-[141-150/1]-P135-[48.6,60.5,76.3]-L[405-1500/1]-[L,R] |
SS400-T4.5-[141-210/1]-P150-[48.6,60.5,76.3,89.1,101.6,114.3]-L[450-1500/1]-[L,R] |
SS400-T4.5-[151-160/1]-P145-[60.5,76.3,89.1]-L[435-1500/1]-[L,R] |
SS400-T4.5-[151-220/1]-P160-[60.5,76.3,89.1,101.6,114.3]-L[480-1500/1]-[L,R] |
SS400-T4.5-[161-210/1]-P170-[60.5,76.3,89.1,101.6,114.3]-L[510-1500/1]-[L,R] |
SS400-T4.5-[161-230/1]-P155-[60.5,76.3,89.1,114.3]-L[465-1500/1]-[L,R] |
SS400-T4.5-[171-230/1]-P180-[76.3,89.1,101.6,114.3]-L[540-1500/1]-[L,R] |
SS400-T4.5-[181-210/1]-P190-[76.3,89.1,101.6,114.3]-L[570-1500/1]-[L,R] |
SS400-T4.5-[191-220/1]-P200-[89.1,101.6,114.3]-L[600-1500/1]-[L,R] |
SS400-T4.5-[201-210/1]-P210-[101.6,114.3]-L[630-1500/1]-[L,R] |
SS400-T4.5-[211-310/1]-P220-[101.6,114.3]-L[660-1500/1]-[L,R] |
SS400-T4.5-[221-230/1]-P205-114.3-L[615-1500/1]-[L,R] |
SS400-T4.5-[221-230/1]-P230-114.3-L[690-1500/1]-[L,R] |
SS400-T6-[171-180/1]-P120-60.5-L[360-1500/1]-[L,R] |
SS400-T6-[171-200/1]-P140-[60.5,76.3]-L[420-1500/1]-[L,R] |
SS400-T6-[171-220/1]-P160-[60.5,76.3,89.1]-L[480-1500/1]-[L,R] |
SS400-T6-[171-230/1]-P180-[60.5,76.3,89.1,101.6]-L[540-1500/1]-[L,R] |
SS400-T6-[181-190/1]-P130-60.5-L[390-1500/1]-[L,R] |
SS400-T6-[181-210/1]-P150-[60.5,76.3,89.1]-L[450-1500/1]-[L,R] |
SS400-T6-[181-210/1]-P170-[60.5,76.3,89.1]-L[510-1500/1]-[L,R] |
SS400-T6-[181-280/1]-P190-[60.5,76.3,89.1,101.6,114.3]-L[570-1500/1]-[L,R] |
SS400-T6-[191-290/1]-P200-[76.3,89.1,101.6,114.3]-L[600-1500/1]-[L,R] |
SS400-T6-[201-300/1]-P210-[76.3,89.1,101.6,114.3]-L[630-1500/1]-[L,R] |
SS400-T6-[211-310/1]-P220-[76.3,89.1,101.6,114.3]-L[660-1500/1]-[L,R] |
SS400-T6-[221-230/1]-P155-[76.3,89.1,101.6]-L[465-1500/1]-[L,R] |
SS400-T6-[221-230/1]-P205-[76.3,89.1,101.6]-L[615-1500/1]-[L,R] |
SS400-T6-[221-320/1]-P230-[76.3,89.1,101.6,114.3]-L[690-1500/1]-[L,R] |
SS400-T6-[231-240/1]-P165-[76.3,89.1,101.6,114.3]-L[495-1500/1]-[L,R] |
SS400-T6-[231-240/1]-P215-[76.3,89.1,101.6,114.3]-L[645-1500/1]-[L,R] |
SS400-T6-[231-300/1]-P240-[76.3,89.1,101.6,114.3]-L[720-1500/1]-[L,R] |
SS400-T6-[241-250/1]-P175-[89.1,101.6,114.3]-L[525-1500/1]-[L,R] |
SS400-T6-[241-310/1]-P250-[89.1,101.6,114.3]-L[750-1500/1]-[L,R] |
SS400-T6-[241-330/1]-P225-[89.1,101.6,114.3]-L[675-1500/1]-[L,R] |
SS400-T6-[251-260/1]-P185-[89.1,101.6,114.3]-L[555-1500/1]-[L,R] |
SS400-T6-[251-330/1]-P260-[89.1,101.6,114.3]-L[780-1500/1]-[L,R] |
SS400-T6-[251-340/1]-P235-[89.1,101.6,114.3]-L[705-1500/1]-[L,R] |
SS400-T6-[261-270/1]-P195-[89.1,101.6,114.3]-L[585-1500/1]-[L,R] |
SS400-T6-[261-340/1]-P270-[89.1,101.6,114.3]-L[810-1500/1]-[L,R] |
SS400-T6-[261-350/1]-P245-[89.1,101.6,114.3]-L[735-1500/1]-[L,R] |
SS400-T6-[271-350/1]-P280-[89.1,101.6,114.3]-L[840-1500/1]-[L,R] |
SS400-T6-[281-320/1]-P290-[89.1,101.6,114.3]-L[870-1500/1]-[L,R] |
SS400-T6-[291-300/1]-P300-[101.6,114.3]-L[900-1500/1]-[L,R] |
SS400-T6-[301-310/1]-P310-[101.6,114.3]-L[930-1500/1]-[L,R] |
SS400-T6-[311-320/1]-P320-114.3-L[960-1500/1]-[L,R] |
SS400-T6-[321-330/1]-P295-114.3-L[885-1500/1]-[L,R] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Winding direction | Plate Thickness (mm) | Blade Length (mm) | External diameter (φ) | Internal diameter (φ) | Pitch (mm) |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 150 ~ 1500 | 71 ~ 80 | 34 | 50 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 180 ~ 1500 | 71 ~ 90 | 34 ~ 42.7 | 60 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 210 ~ 1500 | 71 ~ 100 | 34 ~ 48.6 | 70 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 240 ~ 1500 | 71 ~ 110 | 34 ~ 60.5 | 80 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 270 ~ 1500 | 81 ~ 120 | 34 ~ 60.5 | 90 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 300 ~ 1500 | 91 ~ 130 | 34 ~ 76.3 | 100 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 330 ~ 1500 | 101 ~ 140 | 42.7 ~ 76.3 | 110 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 360 ~ 1500 | 111 ~ 180 | 42.7 ~ 101.6 | 120 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 255 ~ 1500 | 121 ~ 130 | 42.7 ~ 76.3 | 85 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 345 ~ 1500 | 121 ~ 160 | 42.7 ~ 89.1 | 115 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 390 ~ 1500 | 121 ~ 190 | 42.7 ~ 101.6 | 130 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 285 ~ 1500 | 131 ~ 140 | 48.6 ~ 76.3 | 95 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 375 ~ 1500 | 131 ~ 170 | 48.6 ~ 89.1 | 125 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 420 ~ 1500 | 131 ~ 200 | 48.6 ~ 114.3 | 140 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 315 ~ 1500 | 141 ~ 150 | 48.6 ~ 76.3 | 105 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 405 ~ 1500 | 141 ~ 150 | 48.6 ~ 76.3 | 135 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 450 ~ 1500 | 141 ~ 210 | 48.6 ~ 114.3 | 150 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 435 ~ 1500 | 151 ~ 160 | 60.5 ~ 89.1 | 145 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 480 ~ 1500 | 151 ~ 220 | 60.5 ~ 114.3 | 160 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 510 ~ 1500 | 161 ~ 210 | 60.5 ~ 114.3 | 170 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 465 ~ 1500 | 161 ~ 230 | 60.5 ~ 114.3 | 155 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 540 ~ 1500 | 171 ~ 230 | 76.3 ~ 114.3 | 180 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 570 ~ 1500 | 181 ~ 210 | 76.3 ~ 114.3 | 190 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 600 ~ 1500 | 191 ~ 220 | 89.1 ~ 114.3 | 200 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 630 ~ 1500 | 201 ~ 210 | 101.6 ~ 114.3 | 210 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 660 ~ 1500 | 211 ~ 310 | 101.6 ~ 114.3 | 220 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 4.5 | 615 ~ 1500 | 221 ~ 230 | 114.3 | 205 | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 4.5 | 690 ~ 1500 | 221 ~ 230 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 360 ~ 1500 | 171 ~ 180 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 420 ~ 1500 | 171 ~ 200 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 480 ~ 1500 | 171 ~ 220 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 540 ~ 1500 | 171 ~ 230 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 390 ~ 1500 | 181 ~ 190 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 450 ~ 1500 | 181 ~ 210 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 510 ~ 1500 | 181 ~ 210 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 570 ~ 1500 | 181 ~ 280 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 600 ~ 1500 | 191 ~ 290 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 630 ~ 1500 | 201 ~ 300 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 660 ~ 1500 | 211 ~ 310 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 465 ~ 1500 | 221 ~ 230 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 615 ~ 1500 | 221 ~ 230 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 690 ~ 1500 | 221 ~ 320 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 6 | 495 ~ 1500 | 231 ~ 240 | 76.3 ~ 114.3 | 165 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 6 | 645 ~ 1500 | 231 ~ 240 | 76.3 ~ 114.3 | 215 | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 720 ~ 1500 | 231 ~ 300 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 6 | 525 ~ 1500 | 241 ~ 250 | 89.1 ~ 114.3 | 175 | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 750 ~ 1500 | 241 ~ 310 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 675 ~ 1500 | 241 ~ 330 | 89.1 ~ 114.3 | 225 | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 6 | 555 ~ 1500 | 251 ~ 260 | 89.1 ~ 114.3 | 185 | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 780 ~ 1500 | 251 ~ 330 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 705 ~ 1500 | 251 ~ 340 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | Left-Handed / Right-Handed | 6 | 585 ~ 1500 | 261 ~ 270 | 89.1 ~ 114.3 | 195 | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 810 ~ 1500 | 261 ~ 340 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 735 ~ 1500 | 261 ~ 350 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 840 ~ 1500 | 271 ~ 350 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 870 ~ 1500 | 281 ~ 320 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 900 ~ 1500 | 291 ~ 300 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 930 ~ 1500 | 301 ~ 310 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 960 ~ 1500 | 311 ~ 320 | - | - | ||
- | 1 Piece(s) | 17 Day(s) or more | - | 6 | 885 ~ 1500 | 321 ~ 330 | - | - |
Loading...
Material | Equivalent to SS400 |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy