(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Filter (for Drying Furnace) EA997PG-2【2 Pieces Per Package】

Air Filter (for Drying Furnace) EA997PG-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-10mm
・Standard air velocity-1.0m/s
・Material-Aromatic polyamide
・Heat resistance for drying furnace
・This product is durable even under approximately 180℃.
・Average filtering effectiveness-88%
・Dim. (mm)…500 x 500

Part Number
EA997PG-2
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 2,306.78

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Heat Resistance Operating Temperature 180°C or less
Standard wind speed 1.0 m/s Materials Aromatic polyamide Thickness 10mm
Size 500×500mm JAN code 4548745454161 Average collection efficiency 88%
Note AE-100 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PG-2 in the Air Filter (for Drying Furnace) EA997PG-2 series.