(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Filter (for Special Equipment) EA997PE-1【2 Pieces Per Package】

Air Filter (for Special Equipment) EA997PE-1
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,148₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-11mm
・Standard air velocity-2.5m/s
・Material-Modacrylic, Polyamide
・For special equipment
・Incombusitble, cleanable
・This product is highly efficient with low pressure loss, suitable for equipment maintenance.
・Dim. (mm)…305 x 305

Part Number
EA997PE-1
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,148.04

1 Pack(s)

2 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 60°C or less
Standard wind speed 2.5 m/s Materials modacrylic, polyamide Thickness 11mm
Size 305×305mm JAN code 4548745453997 Average collection efficiency 74%
Note FS1710 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PE-1 in the Air Filter (for Special Equipment) EA997PE-1 series.