(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Air Filter (for General Recycling) EA997PC-16【2 Pieces Per Package】

Air Filter (for General Recycling) EA997PC-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,019₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thickness-8mm
・Standard air velocity-2.5m/s
・Material-Polyester, Modacrylic
・Incombustible
・Optimal for external air processing and as a pre-filter for a neutral filter
・It can be cleaned several times and can be recycled with ease.
・Dim. (mm)…305 x 305

Part Number
EA997PC-16
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 1,019.13

1 Pack(s)

2 Pieces Per Package

5 Day(s) or more

Loading...

  1. 1

Basic Information

Type Related Products Operating Environment Flame Resistance Operating Temperature 80°C or less
Standard wind speed 2.5 m/s Materials polyester, modacrylic Thickness 8mm
Size 305×305mm JAN code 4548745453874 Average collection efficiency 63%
Note PS150 Quantity 2 pcs.

Please check the type/dimensions/specifications of the part EA997PC-16 in the Air Filter (for General Recycling) EA997PC-16 series.