(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Outdoor Hood EA997MR-250

Outdoor Hood EA997MR-250
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Stainless steel (SUS430)
・L x W (mm)…270 x 290
・Overhang…180mm
・Fan…200mm

Part Number
EA997MR-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,548.22

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Classification Related parts/accessories Materials Stainless steel (SUS 430) JAN Code 4518340518544
Related parts/accessories Penetration member Vertical × Horizontal mm 270×290mm Compatible Exhaust Fan mm 200mm
Overhang mm 180mm

Please check the type/dimensions/specifications of the part EA997MR-250 in the Outdoor Hood EA997MR-250 series.