(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

[High-strength and Heat-resistant] MC Nylon Wheel EA986WD-50

[High-strength and Heat-resistant] MC Nylon Wheel EA986WD-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,648₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・No bearing
・Material-MC nylon
・Heat-proof temperature: -40℃ to 150℃
・Wheel dia. x W…50 x 24mm
・Load…230kg
・Shaft dia.…8mm

Part Number
EA986WD-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,647.71

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986WD-50 in the [High-strength and Heat-resistant] MC Nylon Wheel EA986WD-50 series.

X
whatsapp-qr whatsapp-icon