(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

MC Nylon Wheel EA986WA-200

MC Nylon Wheel EA986WA-200
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      18,376₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・No bearing
・Material-MC nylon
・Heat-proof temperature--40℃ to 120℃
・Wheel dia. x W…200 x 45mm
・Load…1,330kg
・Shaft dia.…20mm

Part Number
EA986WA-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 18,376.11

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 200
Width of Wheel(mm) 45 Hole Diameter(Ø) 20 Bearing Not Provided
Max. Load / Allowable Load(kg) 1330 JAN Code 4548745447361 Heat resistant temperature -40 to 120°C

Please check the type/dimensions/specifications of the part EA986WA-200 in the MC Nylon Wheel EA986WA-200 series.