(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Saucer for Caster (Skeleton) EA986TS-7【4 Pieces Per Package】

Saucer for Caster (Skeleton) EA986TS-7
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      592₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Nylon
・C-43.5mm
・D-64mm
・E-2.0mm
・H-9.0mm

Part Number
EA986TS-7
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

₹ 592.00

1 Pack(s)

4 Pieces Per Package

6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TS-7 in the Saucer for Caster (Skeleton) EA986TS-7 series.