(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 47 mm

Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 47 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      764₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Swivel caster
・Thread size-M8x15mm
・Material-Fitting:steel, Whee:nylon(urethane winding)
・Specification-Swivelwithout brake
・Wheel dia. x Width-40 x 41.5mm
・Load capacity-40kg

Part Number
EA986TG-11
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 764.16

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TG-11 in the Caster (Two Wheels) Wheel Diameter × Width: 40 × 41.5 mm. Mounting Height: 47 mm series.