(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Two Wheels, With Brake, Bolt Type) Wheel Diameter × Width: 100 × 72 mm

Caster (Two Wheels, With Brake, Bolt Type) Wheel Diameter × Width: 100 × 72 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,622₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Swivel casters
・Screw dim.-M12×25mm
・Material-Body: nylon, Wheel: urethane elastomer
・Double stopper type that stops the rotating part and the wheel simultaneously
・Specification-With brake
・Wheel dia. x width-100×72mm
・Load capacity-120kg

Part Number
EA986TE-17
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,622.02

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TE-17 in the Caster (Two Wheels, With Brake, Bolt Type) Wheel Diameter × Width: 100 × 72 mm series.