(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 45.5 mm EA986TB-350

Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 45.5 mm EA986TB-350
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      849₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Swivel casters
・Screw dim.-M8×15mm
・Material-Body,Wheel:nylon
・Specification-With brake
・Wheel dia.r x Width-50×46mm
・Load capacity-60kg

Part Number
EA986TB-350
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 848.55

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TB-350 in the Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 45.5 mm EA986TB-350 series.

X
whatsapp-qr whatsapp-icon