(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Two Wheels) Wheel Diameter × Width: 60 × 46 mm. Mounting Height: 69 mm

Caster (Two Wheels) Wheel Diameter × Width: 60 × 46 mm. Mounting Height: 69 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      836₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Swivel casters
・Screw dim.-M8×15mm
・Material-Body,Wheel:nylon
・Specification-Without brake
・Wheel dia.r x Width-60×46mm
・Load capacity-80kg

Part Number
EA986TB-260
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 836.40

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986TB-260 in the Caster (Two Wheels) Wheel Diameter × Width: 60 × 46 mm. Mounting Height: 69 mm series.