(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
【Product Specifications】
・Plain bearing
・Material-Cast steel
・Heat-proof temperature: -25 to 120℃
・Wheel dia. x Width (mm)…125 x 35
・Load…450kg
・Shaft dia.(mm)…15
Wheel Type | Integrated | Tire Material | Cast | Wheel Outer Dia.(Ø) | 125 |
---|---|---|---|---|---|
Width of Wheel(mm) | 35 | Hole Diameter(Ø) | 15 | Bearing | Provided |
Max. Load / Allowable Load(kg) | 450 | Bearing details | Plain bearing | JAN Code | 4518340791787 |
Notes | Heat resistance |
Please check the type/dimensions/specifications of the part EA986SB-125 in the [Steel] Heat-resistant Wheel EA986SB-125 series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy