(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Ball Caster EA986S-22

Ball Caster EA986S-22
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,683₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel(Brass plating finish)
・OD…44mm
・Height…27mm
・Ball dia.…22.0mm
・Load…25kg

Part Number
EA986S-22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,683.04

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986S-22 in the Ball Caster EA986S-22 series.