(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Brake Stopper EA986PZ-20

Brake Stopper EA986PZ-20
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,729₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hole dia.-7mm
・Dim.-65(W)×58(D)×223 to 261(H)mm
・UP height(H1)-46mm
・Hole pitch-15mm
・Material-Body:steel(trivalent chrome chemical coating)、base:rubber
・Can be installed on the side of the body
・If you have a difficulty in installing on the side, please use EA986PZ-21、-22(sold separately)

 
Part Number
EA986PZ-20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 2,729.04

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PZ-20 in the Brake Stopper EA986PZ-20 series.