(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 19/1/2025 to 3:30 (IST) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

142 mm Stopper (ON - Height 150 mm, OFF - Height 125 mm)

142 mm Stopper (ON - Height 150 mm, OFF - Height 125 mm)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,042₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Hole dia.-11mm
・Hole pitch-85 to 100 x 85 to 100mm
・Plate dim.-120 x 120mm
・Material-Steel
・The lock pedal and release pedal are independent of each other, and easy to operate.
・Can be used on the concave floor because the space expands and contracts about 5mm when the built-in spring moves.
・Installation height…142mm
・ON height…150mm
・OFF height…125mm

Part Number
EA986PZ-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,041.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PZ-2 in the 142 mm Stopper (ON - Height 150 mm, OFF - Height 125 mm) series.

X
whatsapp-qr whatsapp-icon