(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Brake Stopper EA986PY-2

Brake Stopper EA986PY-2
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,206₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Steel
・The lock pedal and release pedal are independent of each other, and easy to operate
・Installation height…92.5mm
・ON height…97.5mm
・OFF height…82.5mm

Part Number
EA986PY-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,205.55

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PY-2 in the Brake Stopper EA986PY-2 series.