(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster EA986PV-75

Caster EA986PV-75
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,938₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Fixed type
・Load capacity-600kg
・Material-Fitting: steel, Wheel: reinforced nylon (with bearing)
・Heat-proof temperature-80℃
・Hole pitch-80 x 80mm
・Wheel dia. x W…75 x 45mm
・Height…106mm

Part Number
EA986PV-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,937.82

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PV-75 in the Caster EA986PV-75 series.