(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Swivel Bracket, With Brake and Bearings) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg

Caster (Swivel Bracket, With Brake and Bearings) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,272₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Fitting:chrome plating, Whee:rubber
・Wheel Dia. : Dia.100 is with a wheel cover
・Specification-Swivel / With stopper
・Wheel dia. x Width-100 x 32mm
・Load capacity-120kg
・Overall height-130mm

Part Number
EA986PT-81
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,272.31

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PT-81 in the Caster (Swivel Bracket, With Brake and Bearings) Wheel Diameter × Width: 100 × 32 mm. Load Capacity: 120 kg series.