(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Screw-type Caster EA986PT-132

Screw-type Caster EA986PT-132
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      757₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Thread size--121, -122, -131, -132:M12x14mm-123 to -125, -133 to -135:M12x25mm
・Material-Fitting:unichrome plating, Whee:rubber
・Specification-Swivel / With stopper
・Wheel dia. x Width-50 x 20mm
・Load capacity-35kg
・Installation height-67mm

Part Number
EA986PT-132
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 756.58

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PT-132 in the Screw-type Caster EA986PT-132 series.