(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Swivel Caster EA986PS-300

Swivel Caster EA986PS-300
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      13,720₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Roller bearing
・Material-Fitting: steel, Wheel: air tire
・Heat-proof temperature-60℃
・Spec…Swivel without brake
・Wheel dia. x W…257 x 80mm
・Load…130kg
・Height (mm)…308mm

Part Number
EA986PS-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 13,720.05

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PS-300 in the Swivel Caster EA986PS-300 series.