(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster (With Swivel Bracket) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 80 kg

Caster (With Swivel Bracket) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 80 kg
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・With Bearing
・Material-Fitting:steel, Whee:rubber
・Heat-proof temperature--20 to 80℃
・Specification-Swivelwithout brake
・Wheel dia. x Width(mm)-75 x 32
・Load capacity(kg)-80
・Overall height-100mm

Part Number
EA986PN-31
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,383.53

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PN-31 in the Caster (With Swivel Bracket) Wheel Diameter × Width: 75 × 32 mm. Load Capacity: 80 kg series.

X
whatsapp-qr whatsapp-icon