(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster With Metal (Fix/Swivel Selectable Type) EA986PN-3

Caster With Metal (Fix/Swivel Selectable Type) EA986PN-3
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,307₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Fixed/swivel is selectable
・With Bearing
・Material-Fitting:steel, Whee:rubber
・Heat-proof temperature--20 to 80℃
・It is the caster switchable to the fixed type when traveling a long distance, and to the swivel type when traveling in a short and narrow place.
・Stopper-with stopper
・Wheel dia. x Width(mm)-125 x 38
・Load capacity(kg)-150
・Overall height-168mm

Part Number
EA986PN-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 4,307.13

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PN-3 in the Caster With Metal (Fix/Swivel Selectable Type) EA986PN-3 series.