(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 60 kg

Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 60 kg
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,566₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Wheel Material-Fitting:steel、wheel:nylon
・Heat-proof temperature--40 to 70℃
・Specification-Swivel / With stopper
・Load capacity(kg)-60
・Wheel dia. x Width(mm)-100 x 25
・Overall height-124.5mm

Part Number
EA986PN-119
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,565.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PN-119 in the Caster (for Angle, With Brake) Wheel Diameter × Width: 100 × 25 mm. Load Capacity: 60 kg series.