(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster EA986PF-8

Caster EA986PF-8
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      248₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: -6 to -8, -16 to -18: iron (trivalent unichrome plating), -9, -19: iron (chrome plating)
・Wheel-Nylon
・Specification…Fixed
・Wheel dia. x Width (mm)…38 x 16
・Load (kg)…28.6
・Height (mm)…50

Part Number
EA986PF-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 248.01

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PF-8 in the Caster EA986PF-8 series.