• Due to the typhoon(Hagibis) in Japan, delivery of some products may be delayed. We apologize for any inconvenience and thank you for your understanding
  • MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Swivel Caster EA986PF-19

Swivel Caster EA986PF-19

【Product Specifications】
・Material-Body: -6 to -8, -16 to -18: iron (trivalent unichrome plating), -9, -19: iron (chrome plating)
・Wheel-Nylon
・Specification…Swivel
・Wheel dia. x Width (mm)…50 x 21
・Load (kg)…38.8
・Height (mm)…65

Part Number

Configured Part Number is shown.

EA986PF-19

Part Number
EA986PF-19
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PF-19 in the Swivel Caster EA986PF-19 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)