(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Swivel Caster EA986PF-16

Swivel Caster EA986PF-16
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      182₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Body: -6 to -8, -16 to -18: iron (trivalent unichrome plating), -9, -19: iron (chrome plating)
・Wheel-Nylon
・Specification…Swivel
・Wheel dia. x Width (mm)…25 x 12
・Load (kg)…10.2
・Height (mm)…35

 
Part Number
EA986PF-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 182.01

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PF-16 in the Swivel Caster EA986PF-16 series.

X
whatsapp-qr whatsapp-icon