(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 50 × 17 mm

Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 50 × 17 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,246₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Material-Fitting:steel(zinc plating finish), Whee:plastic
・Specification-Swivel / With stopper
・Wheel dia. x Width(mm)-Dia.50 x 17
・Load capacity(kg)-35
・Overall height-67.5mm

Part Number
EA986PE-13
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,246.00

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PE-13 in the Caster (With Swivel Bracket and Brake) Wheel Diameter × Width: 50 × 17 mm series.