(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 49 mm. Installation Height: 57.5 mm EA986PB-50

Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 49 mm. Installation Height: 57.5 mm EA986PB-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,097₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Mount height-57.5mm
・Wheel diameter x Width-50 x 49mm
・Material-Nylon
・Load capacity-60kg
・Screw size-M12 x 22mm
・Specification…With brake

Part Number
EA986PB-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 1,096.60

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986PB-50 in the Caster (Two Wheels With Brake) Wheel Diameter × Width: 50 × 49 mm. Installation Height: 57.5 mm EA986PB-50 series.