(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Swivel Bracket and Steel Wheel) Wheel Diameter × Width: 100 × 40 mm

Caster (Swivel Bracket and Steel Wheel) Wheel Diameter × Width: 100 × 40 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      19,785₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: special steel, Fitting: steel
・Specification…Swivelwithout brake
・Wheel dia. x Width…100 x 40mm
・Load capacity…700kg
・Overall height…140mm

Part Number
EA986NN-100
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 19,785.20

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1