(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Caster (Fixing Bracket/Steel Wheel) Wheel Diameter × Width: 80 × 25 mm

Caster (Fixing Bracket/Steel Wheel) Wheel Diameter × Width: 80 × 25 mm
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,709₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25℃ to 120℃
・Material-Wheel: cast steel, Fitting: steel
・Wheel with grease nipple
・Specification…Fixed
・Wheel dia. x Width…80 x 25mm
・Load capacity…200kg
・Overall height…102mm

Part Number
EA986N-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,708.85

1 Piece(s) 5 Day(s) or more

Loading...

  1. 1