(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Steel-rim Wheel Pneumatic Wheel EA986MW-300

Steel-rim Wheel Pneumatic Wheel EA986MW-300
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      11,532₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Tire: air tire with tube (2 to 4 layers), Rim: steel(Zinc plating)
・Roller bearing
・Heat-proof temperature: -25 to 50℃
・Wheel dia. x W…300 x 100mm
・Load…180kg
・Shaft dia.…20mm

Part Number
EA986MW-300
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 11,531.80

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 300
Width of Wheel(mm) 100 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 180 Wheel Material Steel Bearing details Roller Bearing
JAN Code 4518340706767 Materials Tire: Pneumatic tire with tube (2/4 layer), rim: steel (zinc plating) Notes with air

Please check the type/dimensions/specifications of the part EA986MW-300 in the Steel-rim Wheel Pneumatic Wheel EA986MW-300 series.