(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polypropylene-rim Pneumatic Wheel EA986MV-260

Polypropylene-rim Pneumatic Wheel EA986MV-260
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,179₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Tire: air tire with tube (2 layers),Rim: polypropylene
・Plain bearing
・Heat-proof temperature: -20 to 40℃
・Wheel dia. x W…260 x 85mm
・Load…150kg
・Shaft dia.…20mm

Part Number
EA986MV-260
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 5,179.31

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MV-260 in the Polypropylene-rim Pneumatic Wheel EA986MV-260 series.

X
whatsapp-qr whatsapp-icon