• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Nylon Wheel (With Bearing) EA986MR-5

Nylon Wheel (With Bearing) EA986MR-5

【Product Specifications】
・Roller bearing
・Material-Tire: nylon 6, Rim: nylon
・Heat-proof temperature--25 to 80℃
・Wheel dia. x W…125 x 35mm
・Load…220kg
・Shaft dia.…15mm

Part Number

Configured Part Number is shown.

EA986MR-5

Part Number
EA986MR-5
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MR-5 in the Nylon Wheel (With Bearing) EA986MR-5 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)