(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Polyurethane-tire Aluminum Wheel EA986MP-200

Polyurethane-tire Aluminum Wheel EA986MP-200
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      12,576₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Material-Tire: PUR, Rim: aluminum
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Wheels vary in shape with dim.
・Wheel dia. x W…200 x 50mm
・Load…800kg
・Shaft dia.…20mm

Part Number
EA986MP-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 12,576.11

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Wheel Outer Dia.(Ø) 200
Width of Wheel(mm) 50 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 800 Wheel Material Aluminum Bearing details Ball Bearing
JAN Code 4518340791152 Materials Tire: polyurethane, rim: Aluminum

Please check the type/dimensions/specifications of the part EA986MP-200 in the Polyurethane-tire Aluminum Wheel EA986MP-200 series.