(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Ultra-strong Nylon Wheel EA986ML-80

Ultra-strong Nylon Wheel EA986ML-80
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,191₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Material-Tire: nylon 6, Rim: steel
・Wear-resistant Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Heat-proof temperature: -25 to 80℃
・Wheel dia. x W…80 x 40mm
・Load…1,000kg
・Shaft dia.…20mm

Part Number
EA986ML-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,190.69

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Nylon Wheel Outer Dia.(Ø) 80
Width of Wheel(mm) 40 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 1000 Bearing details Ball Bearing JAN Code 4518340706637