(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Solid-rubber-tire Steel-rim Wheel EA986MH-125

Solid-rubber-tire Steel-rim Wheel EA986MH-125
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,030₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Heat-proof temperature- -25 to 80℃
・Material-Tire: solid rubber, Center section: steel (rim is especially strong)
・With grease nipple (-200 to -300)
・Wheel dia. x W…125 x 50mm
・Load…280kg
・Shaft dia.…20mm

Part Number
EA986MH-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 6,029.56

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 125
Width of Wheel(mm) 50 Hole Diameter(Ø) 20 Bearing Provided
Max. Load / Allowable Load(kg) 280 Wheel Material Steel Bearing details Ball Bearing
JAN Code 4518340706484 Materials Tire: solid rubber, center: steel (the rim is particularly strong)