(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Solid-rubber-tire Nylon-rim Wheel EA986MF-50

Solid-rubber-tire Nylon-rim Wheel EA986MF-50
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      822₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Ball bearing
・Material-Tire: solid rubber, Rim: nylon 6
・Heat-proof temperature: -20 to 60℃
・Wheel dia. x W…50 x 18mm
・Load…40kg
・Shaft dia.…6mm

Part Number
EA986MF-50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 821.87

1 Piece(s) 6 Day(s) or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel Outer Dia.(Ø) 50
Width of Wheel(mm) 18 Hole Diameter(Ø) 6 Bearing Provided
Max. Load / Allowable Load(kg) 40 Wheel Material Plastic Bearing details Ball Bearing
JAN Code 4518340706323 Materials Tire: solid rubber, rim: Nylon 6

Please check the type/dimensions/specifications of the part EA986MF-50 in the Solid-rubber-tire Nylon-rim Wheel EA986MF-50 series.