(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Strong Nylon Wheel EA986MD-125

Strong Nylon Wheel EA986MD-125
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,195₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Material-Nylon 6
・Heat-proof temperature: -25 to 80℃
・Resistant to alcohol, salt, grease, dilute acid, and dilute alkali
・Strong type
・Wheel dia. x W…125 x 40mm
・Load…700kg
・Shaft dia.…15mm

Part Number
EA986MD-125
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 3,194.53

1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MD-125 in the Strong Nylon Wheel EA986MD-125 series.

X
whatsapp-qr whatsapp-icon