(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986MV-12 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,891.93 | 1 Piece(s) | 6 Day(s) or more | Outer Ring + Wheel | Rubber | 300 | 100 | 25 | Provided | 180 | Plastic | Roller Bearing | 4518340790933 | - | Tire: Pneumatic tire with tube (2 layers), rim: Polypropylene | - | with air |