(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986MW-300 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,531.80 | 1 Piece(s) | 6 Day(s) or more | Outer Ring + Wheel | Rubber | 300 | 100 | 20 | Provided | 180 | Steel | Roller Bearing | 4518340706767 | - | Tire: Pneumatic tire with tube (2/4 layer), rim: steel (zinc plating) | - | with air |
Loading...
Please check the type/dimensions/specifications of the part EA986MW-300 in the Wheel (Outer Ring + Wheel, Integrated Type) series.
Part Number |
---|
EA986M-150 |
EA986M-160 |
EA986M-180 |
EA986MW-8 |
EA986MW-9 |
EA986SB-125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,110.11 | 1 Piece(s) | 6 Day(s) or more | Outer Ring + Wheel | Rubber | 150 | 54 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790834 | - | - | - | - | ||
₹ 8,369.64 | 1 Piece(s) | 7 Day(s) or more | Outer Ring + Wheel | Rubber | 160 | 50 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790841 | - | - | - | - | ||
₹ 10,533.16 | 1 Piece(s) | 7 Day(s) or more | Outer Ring + Wheel | Rubber | 180 | 50 | 20 | Provided | 400 | Aluminum | Ball Bearing | 4518340790858 | - | - | - | - | ||
₹ 7,030.56 | 1 Piece(s) | 6 Day(s) or more | Outer Ring + Wheel | Rubber | 200 | 50 | 20 | Provided | 75 | Steel | Roller Bearing | 4518340790889 | - | Tire: Pneumatic tire with tube (2/4 layer), rim: steel | - | with air | ||
₹ 7,167.11 | 1 Piece(s) | 7 Day(s) or more | Outer Ring + Wheel | Rubber | 220 | 65 | 20 | Provided | 100 | Steel | Roller Bearing | 4518340790896 | - | Tire: Pneumatic tire with tube (2/4 layer), rim: steel | - | with air | ||
₹ 5,230.91 | 1 Piece(s) | 7 Day(s) or more | Integrated | Cast | 125 | 35 | 15 | Provided | 450 | - | Plain bearing | 4518340791787 | - | - | - | Heat resistance |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy