(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Wheel (Outer Ring + Wheel, Integrated Type) (Part Number)

Wheel (Outer Ring + Wheel, Integrated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).

 
Part Number
EA986MC-80
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

₹ 729.99

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber802512Provided50PlasticPlain bearing4518340706217-Tire: solid rubber, rim: Polypropylene--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MC-80 in the Wheel (Outer Ring + Wheel, Integrated Type) series.

Product variants

Part Number
EA986M-150
EA986M-160
EA986M-180
EA986MC-9
EA986MD-100
EA986MD-150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

₹ 9,110.11

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber1505420Provided350AluminumBall Bearing4518340790834----

₹ 8,369.64

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber1605020Provided350AluminumBall Bearing4518340790841----

₹ 10,533.16

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber1805020Provided400AluminumBall Bearing4518340790858----

₹ 5,551.02

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber2506025Provided295PlasticRoller Bearing4518340790698-Tire: solid rubber, rim: Polypropylene--

₹ 1,964.84

1 Piece(s) 6 Day(s) or more IntegratedNylon1003715Provided500-Plain bearing4518340706156--WhiteStrong Type

₹ 4,952.64

1 Piece(s) 6 Day(s) or more IntegratedNylon1505020Provided800-Plain bearing4518340706170--WhiteStrong Type
X
whatsapp-qr whatsapp-icon