(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wheel (Outer Ring + Wheel, Integrated Type) (Part Number)

Wheel (Outer Ring + Wheel, Integrated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).

 
Part Number
EA986MG-200
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

₹ 4,669.67

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber2005020Provided205SteelRoller Bearing4518340706453-Tire: solid rubber, rim: steel (zinc plating)--

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986MG-200 in the Wheel (Outer Ring + Wheel, Integrated Type) series.

Product variants

Part Number
EA986M-150
EA986M-160
EA986M-180
EA986MG-250
EA986MG-3
EA986MG-300
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

₹ 9,110.11

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber1505420Provided350AluminumBall Bearing4518340790834----

₹ 8,369.64

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber1605020Provided350AluminumBall Bearing4518340790841----

₹ 10,533.16

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber1805020Provided400AluminumBall Bearing4518340790858----

₹ 7,382.80

1 Piece(s) 7 Day(s) or more Outer Ring + WheelRubber2506025Provided295SteelRoller Bearing4518340706460-Tire: solid rubber, rim: steel (zinc plating)--

₹ 3,851.18

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber1403715Provided175SteelRoller Bearing4518340790742-Tire: solid rubber, rim: steel--

₹ 12,604.93

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber3006025Provided300SteelRoller Bearing4518340790506-Tire: solid rubber, rim: steel (zinc plating)--