(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wheel (Outer Ring + Wheel, Integrated Type) (Part Number)

Wheel (Outer Ring + Wheel, Integrated Type)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      166₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).

 
Part Number
EA986MG-3
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipWheel Type Tire Material Wheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Bearing Max. Load / Allowable Load
(kg)
Wheel Material Bearing details JAN Code Heat resistant temperature Materials color Notes

₹ 3,851.18

1 Piece(s) 6 Day(s) or more Outer Ring + WheelRubber1403715Provided175SteelRoller Bearing4518340790742-Tire: solid rubber, rim: steel--

Loading...

  1. 1