(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]·Wheels manufactured by Esco Co., Ltd (outer ring + wheel, integrated type).
Part Number |
---|
EA986WC-100 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,814.44 | 1 Piece(s) | 6 Day(s) or more | Integrated | Nylon | 100 | 34 | 12 | Provided | 450 | - | Ball bearing (Stainless Steel) | 4548745447507 | -40 to 120°C | - | - | - |
Loading...
Please check the type/dimensions/specifications of the part EA986WC-100 in the Wheel (Outer Ring + Wheel, Integrated Type) series.
Part Number |
---|
EA986M-150 |
EA986M-160 |
EA986M-180 |
EA986WC-150 |
EA986WE-100 |
EA986WE-150 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Wheel Type | Tire Material | Wheel Outer Dia. (Ø) | Width of Wheel (mm) | Hole Diameter (Ø) | Bearing | Max. Load / Allowable Load (kg) | Wheel Material | Bearing details | JAN Code | Heat resistant temperature | Materials | color | Notes |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,110.11 | 1 Piece(s) | 6 Day(s) or more | Outer Ring + Wheel | Rubber | 150 | 54 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790834 | - | - | - | - | ||
₹ 8,369.64 | 1 Piece(s) | 7 Day(s) or more | Outer Ring + Wheel | Rubber | 160 | 50 | 20 | Provided | 350 | Aluminum | Ball Bearing | 4518340790841 | - | - | - | - | ||
₹ 10,533.16 | 1 Piece(s) | 7 Day(s) or more | Outer Ring + Wheel | Rubber | 180 | 50 | 20 | Provided | 400 | Aluminum | Ball Bearing | 4518340790858 | - | - | - | - | ||
₹ 24,832.18 | 1 Piece(s) | 6 Day(s) or more | Integrated | Nylon | 150 | 44 | 20 | Provided | 960 | - | Ball bearing (Stainless Steel) | 4548745447521 | -40 to 120°C | - | - | - | ||
₹ 8,543.18 | 1 Piece(s) | 7 Day(s) or more | Integrated | Nylon | 100 | 34 | 12 | Provided | 610 | - | Ball Bearing | 4548745447651 | -40 to 150°C | - | - | Heat resistance | ||
₹ 19,733.45 | 1 Piece(s) | 7 Day(s) or more | Integrated | Nylon | 150 | 44 | 20 | Provided | 1150 | - | Ball Bearing | 4548745447675 | -40 to 150°C | - | - | Heat resistance |