(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Caster (Swivel, With Rear Brake, Stainless Steel) Wheel Diameter × Width: 125 × 40 mm. Wheels: Nylon 6

Caster (Swivel, With Rear Brake, Stainless Steel) Wheel Diameter × Width: 125 × 40 mm. Wheels: Nylon 6
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,429₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

【Product Specifications】
・Plain bearing
・Heat-proof temperature: -25 to 80℃
・Material-Fitting: stainless steel, Wheel: nylon 6
・Specification…Swivelrear brake
・Wheel dia. x Width…125 x 40mm
・Load capacity…150kg
・Overall height…150mm
・Weight…0.8kg

Part Number
EA986LM-2
Part NumberPriceMinimum Order Qty.Volume DiscountDays to Ship

₹ 8,428.93

1 Piece(s) 24 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LM-2 in the Caster (Swivel, With Rear Brake, Stainless Steel) Wheel Diameter × Width: 125 × 40 mm. Wheels: Nylon 6 series.

X
whatsapp-qr whatsapp-icon