Swivel Caster (Stainless Steel) EA986LK-125

Swivel Caster (Stainless Steel) EA986LK-125

【Product Specifications】
・Plane bearing
・Heat-proof temperature: -35 to 300℃
・Fitting-Stainless steel
・Wheel-Nylon 6
・Specification…Swivelwithout brake
・Wheel dia. x Width…125 x 40mm
・Load capacity…150kg
・Overall height…150mm
・Weight…1.1kg

Part Number

Configured Part Number is shown.

EA986LK-125

Part Number
EA986LK-125
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LK-125 in the Swivel Caster (Stainless Steel) EA986LK-125 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)