Swivel Caster (with Brake/Stainless Steel) EA986LH-3

Swivel Caster (with Brake/Stainless Steel) EA986LH-3

【Product Specifications】
・Plane bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: stainless steel, Wheel: polyurethane
・Specification…Swivelrear brake
・Wheel dia. x Width…200 x 50mm
・Load capacity…700kg
・Overall height…245mm

Part Number

Configured Part Number is shown.

EA986LH-3

Part Number
EA986LH-3
Part NumberVolume DiscountDays to Ship
8 Day(s) or more

Loading...

  1. 1

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)