• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:30 to 19:30 (IST) 27/10/2019. We apologize for the inconvenience.

Swivel Caster (Stainless Steel) EA986LH-125

Swivel Caster (Stainless Steel) EA986LH-125

【Product Specifications】
・Plane bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: stainless steel, Wheel: polyurethane
・Specification…Swivelwithout brake
・Wheel dia. x Width…125 x 35mm
・Load capacity…250kg
・Overall height…165mm

Part Number

Configured Part Number is shown.

EA986LH-125

Part Number
EA986LH-125
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986LH-125 in the Swivel Caster (Stainless Steel) EA986LH-125 series.

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)