• MISUMI India HO Gurgaon & Pune regional office will be closed on 21st Oct, 2019 on account of assembly elections in Haryana & Maharashtra constituencies.

Swivel Caster EA986KT-200

Swivel Caster EA986KT-200

【Product Specifications】
・Ball bearing
・Heat-proof temperature: -25 to 70℃
・Material-Fitting: steel, Wheel: polyurethane
・EA986KS-250 and -300 have red coating.
・EA986KT-250 and -300 have red coating.
・Specification…Swivelwithout brake
・Wheel dia. x Width…200 x 50mm
・Load capacity…1,800kg
・Overall height…260mm
・Weight…16.7kg

Part Number

Configured Part Number is shown.

EA986KT-200

Part Number
EA986KT-200
Part NumberVolume DiscountDays to Ship
7 Day(s) or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA986KT-200 in the Swivel Caster EA986KT-200 series.

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)